
This is a discontinued product. The 1146B AC/DC current probe is the recommended replacement product.
The 1146A AC/DC Current Probe expands oscilloscope applications in industrial, automotive or power environments, and is ideal for analysis and measurement of distorted current waveforms and harmonics. The probe permits accurate display and measurement of currents from 100 mA to 100Arms, DC to 100 kHz without breaking into the circuit. The probe uses Hall effect technology to measure AC and DC signals. The probe connects directly to an oscilloscope through a 2 meter coaxial cable with an insulated BNC.
Links to PDF Documents
- 1146A AC/DC Oscilloscope Probe User's Guide. This user's guide provides operating information, specifications, and maintenance information for the 1146A oscilloscope probe.
- InfiniiVision Oscilloscope Probes and Accessories Data Sheet
Compatibility
The 1146A AC/DC Current Oscilloscope Probe is compatible with any analog or digital oscilloscope or other voltage measuring instrument which has the following features:
- BNC input connector.
- Range capable of displaying 0.2 to 0.5 V per division.
- Minimum input impedance of 1 MΩ.
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | |
V-Series | |
S-Series | ♦ |
90000 Q-Series | |
90000 X-Series | |
90000A Series | ♦ (with E2697A 1 MΩ adapter) |
86100D DCA-X | |
80000B Series | ♦ (with E2697A 1 MΩ adapter) |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | ♦ |
7000 Series | ♦ |
6000 X-Series | |
6000 Series | ♦ |
5000 Series | ♦ |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
3000 Series | ♦ |
2000 X-Series | ♦ |
1000 X-Series | ♦ |
1000 Series | ♦ |