N2800A-Series Probes

The InfiniiMax III probing system (N28001/2/3A) for 90000-X and -Q series oscilloscopes provides the highest bandwidth and incredibly low loading to allow for a completely new level of signal fidelity and accuracy. Four different InfiniiMax III probe amplifiers ranging from 16 GHz to 30 GHz are available for matching your probing solution to your performance and budget requirements. A proprietary 200 GHz FT InP (indium phosphide) IC process with backside ground vias and novel thick film technology is utilized for the InfiniiMax III probe system to accommodate your highest performance needs and is unmatched by any product in the market. As shown in the following picture, adapters are available to attach other probes to the 90000-X and -Q series oscilloscopes. The N5449A high impedance adapter includes one N2873A probe. The adapter is specifically tuned for the N2873A probe. Similar probes (1 ΜΩ input) can be used. Other probes may not meet the bandwidth specification. These probes can also be used with the 86100D DCA-X wide bandwidth oscilloscope when an N5477A adapter is used.

 

InfiniiMax III/III+ Family Diagram

As the following picture shows, the InfiniiMax III and III+ probe amplifiers share the same probe heads.

Click on items in this picture!