MX0023A Probe Amplifier

Sample of the MX0023A InfiniiMax RC Probe Amplifier.The InfiniiMax RC probing system (MX0023A probe) is the next generation of InfiniiMax probing with the "RC" input impedance architecture and an extended RC probe bandwidth (up to 25 GHz).

The InfiniiMax RC probe addresses modern high-speed probing requirements by offering up to 25 GHz bandwidth and RC input impedance profile for extremely low midband loading . It provides a wide variety of flexible connectivity solutions, covering today’s emerging signaling standards such as DDR5/LPDDR5 and other high-speed signal debug and validation test needs.

This probe amplifier is compatible with the Infiniium AutoProbe ll Interface which completely configures the Infiniium series of oscilloscopes for this probe amplifier.

This probe amplifier has built-in probe specific s-parameter correction filter to ensure a flat frequency response. This unique s-parameter of the probe amplifier is used with the s-parameters of various supported probe heads to further flatten the magnitude and phase response of the probe for high accuracy measurements.

InfiniiMax RC Family Diagram

As illustrated in the following picture, the InfiniiMax RC probe amplifier supports the new higher bandwidth InfiniiMax RC probe heads as well as the existing InfiniiMax I and II probe heads listed in this picture.

Click on items in this picture!

InfiniiMax RC family diagram showing compatibility between supported oscilloscopes, the MX0023A InfiniiMax RC amplifier, compatible adapters and accessories, and recommended InfiniiMax RC, InfiniiMax II, and InfiniiMax I probe heads and probe tips. Redirects to the page for MX0105A InfiniiMax Ultra Differential SMA Probe HeadRedirects to the page for MX0023A InfiniiMax RC Probe AmplifierRedirects to the page for MX0106A InfiniiMax Ultra Differential Solder-in Probe HeadRedirects to the document for N2852A AutoProbe II to AutoProbe III Interface Adapter User's GuideRedirects to the page for UXR-Series Compatible ProbesRedirects to the page for UXR-Series Compatible ProbesRedirects to the page for MX0100A InfiniiMax Micro Probe HeadRedirects to the page for N2839A InfiniiMax Diff. Browser Probe HeadRedirects to the page for N5381B InfiniiMax Differential Solder-In Probe HeadRedirects to the page for N5380A/B InfiniiMax Differential SMA Adapter Probe HeadRedirects to the page for E2677A/B InfiniiMax Solder-In Differential Probe HeadRedirects to the page for E2678B InfiniiMax Socketed Differential Probe HeadRedirects to the page for E2675B InfiniiMax Differential Browser Probe HeadRedirects to the page for N5425A/B 12GHz InfiniiMax Differential ZIF Probe HeadRedirects to the page for N5425A/B 12GHz InfiniiMax Differential ZIF Probe HeadRedirects to the page for MX0023A InfiniiMax RC Probe AmplifierRedirects to the document for N5450B InfiniiMax Extreme Temperature Extension Cable Data SheetRedirects to the page for N2880A In-Line Attenuator KitRedirects to the page for N2881A DC Blocking CapacitorsRedirects to the page for V-Series Compatible Probes