Keysight probes use one of the following interfaces to connect to the oscilloscope.

AutoProbe 3

An AutoProbe III probe is compatible with AutoProbe III oscilloscopes such as UXR-series oscilloscopes with 1.85 mm and 1.0 mm connectors.

AutoProbe III provides the following advantages:

 

AutoProbe III interface diagram showing a probe connector and compatible oscilloscope interfaces with 1.0 mm and 1.85 mm RF connectors.

AutoProbe 2

An AutoProbe II probe (3.5 mm oscilloscope interface) is compatible with UXR/90000 Q/V/X/Z-series oscilloscopes without the use of an adapter. AutoProbe 2 provides the following advantages:

AutoProbe II interface diagram showing a probe connector, oscilloscope AutoProbe II port, and integrated 3.5 mm connector.

AutoProbe 1

An AutoProbe probe (BNC or precision BNC oscilloscope interface) is compatible with Infiniium oscilloscopes such as the 90000A and S-series and with part of InfiniiVision oscilloscopes. AutoProbe 1 provides the following advantages:

AutoProbe I interface diagram showing a probe connector, oscilloscope AutoProbe I port, and BNC connector with automatic probe power, offset, and configuration connections.

BNC

A BNC probe that does not have an Autoprobe Interface.

SMA

An SMA probe that does not have an Autoprobe Interface. Use a BNC-to-SMA adapter to connect this probe to the oscilloscope.