The N2795A/96A are a new generation of 1 and 2 GHz single-ended active probes with the AutoProbe interface (compatible with Keysight's InfiniiVision and Infiniium family of oscilloscopes). These probes integrate many of the characteristics needed for today's general-purpose, high-speed probing - especially in digital system design, component design/characterization, and educational research applications. Its 1MΩ input resistance and extremely low input capacitance (1 pF) provide ultra low loading of the DUT. This, accompanied with superior signal fidelity, makes these probes useful for most of today's digital logic voltages. And with their wide dynamic range (±8 V) and offset range (±12 V for N2796A, ±8 V for N2795A), these probes can be used in a wide variety of applications.
For high signal integrity probing, the N2795A 1 GHz and N2796A 2 GHz active probes are perfect complements to Keysight's 500MHz - 600MHz and 1 GHz bandwidth scopes, respectively. The N2796A 2 GHz probe can also be used with Keysight's 2.5 GHz or higher bandwidth Infiniium scope as a low cost alternative to the InfiniiMax probes.
The N2795A/96A are equipped with a pleasant white LED headlight to illuminate the circuit under test. The probes are powered directly by the InfiniiVision and Infiniium AutoProbe interface, eliminating the need for an additional power supply. The probes also come with a number of accessories that allow for easy connections to the circuit under test.
Links to PDF Documents
- N2795/6A User's Guide
- N2795/6A Probe Card
- Data Sheet
- N2795A/96A/97A Single-ended Active Probes One Pager
- InfiniiVision Oscilloscope Probes Accessories for InfiniiVision scopes
Compatibility
| Oscilloscope Series | Compatible |
|---|---|
| HD3-Series | ♦ |
| UXR-Series | ♦
With N5442A (50 Ω) adapter cascaded with the N2852A adapter when using with UXR-Series 40GHz or higher With N5442A (50 Ω)
adapter when using with UXR-Series 13GHz to 33 GHz |
| Z-Series | ♦ (with N5442A adapter) |
| V-Series | ♦ (with N5442A adapter) |
| S-Series | ♦ |
| EXR-Series | ♦ |
| MXR-Series | ♦ |
| 90000 Q-Series | ♦ (with N5442A adapter) |
| 90000 X-Series | ♦ (with N5442A adapter) |
| 90000A Software version 2.50 or higher | ♦ |
| 86100D DCA-X | |
| 80000B Series | |
| 9000 H-Series | ♦ |
| 9000 Software version 2.50 or higher | ♦ |
| 8000 Series | |
| 7000 Series Software version 6.10 or higher | ♦ |
| 6000 X-Series | ♦ |
| 6000 Series (except 100 MHz model), software version 6.10 or higher | ♦ |
| 5000 Series Software version 6.10 or higher | ♦ |
| 4000 X-Series | ♦ |
| 3000 X-Series | ♦ |
| 2000 X-Series | |
| 1000 Series |