SECTIONS IN THIS TOPIC
N2807A PrecisionProbe Advanced Kit
This oscilloscope supports the N2807A PrecisionProbe Advanced Kit. The kit includes award winning PrecisionProbe software as well as external hardware and accessories that allow you to characterize and correct your measurement system quickly and accurately to 63 GHz. With this kit you can:
- Measure input impedance and response of any probe and the loss of any cable.
- Quickly correct for probe and cable loss (without extra instruments such as VNA or TDR).
- Correct probing issues such as phase non-linearity, magnitude non-flatness, and see the effect of probe loading.
- Quickly gain insight into the impedance/capacitance that defines your connection.
Active Differential Probes (InfiniiMode)
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| N2750/1/2A | InfiniiMode Active Differential |
AutoProbe 1 | 1.5 GHz (N2750A) 3.5 GHz (N2751A) 6 GHz (N2752A) |
2:1 or 10:1 | 200 kΩ (differential mode), 700 fF |
±1V, 2Vpp (at 2:1) ±5V, 10Vpp (at 10:1) |
Active Differential Probes
| Model | Type | Interface | Bandwidth | Attenuation | Input Z differential | Dynamic Range |
|---|---|---|---|---|---|---|
| N2819A | Active Differential | AutoProbe 1 | 800 MHz | 10:1 | 200 kΩ, 1 pF | ±15V |
| N2818A | Active Differential | AutoProbe 1 | 200 MHz | 10:1 | 1 MΩ, 3.5 pF | ±20V |
| 1168/9B | Active Differential InfiniiMax II |
AutoProbe 1 | 10 GHz (1168B) 12 GHz (1169B) |
3.45:1 | 50 kΩ | ±1.65V |
| 1130/1/2/4B | Active Differential InfiniiMax I |
AutoProbe 1 | 1.5 GHz (1130B) 3.5 GHz (1131B) 5 GHz (1132B) 7 GHz (1134B) |
10:1 | 50 kΩ | ±2.5V |
High-Voltage Differential Probes
Both passive and active high-voltage probes are available. To ensure safe operation, read the user's guide before using the probe. High voltage differential probes allow for safe and accurate floating signal measurements between two voltage points where neither point is referenced to ground. Enabled by high CMRR, a high voltage differential probe simplifies the measurement challenges found in noisy, high common-mode power electronics environments.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z differential | Dynamic Range |
|---|---|---|---|---|---|---|
| N2891A | High Voltage | BNC | 70 MHz | 100:1/1000:1 | 100 MΩ, 7 pF | ±7000V@1000:1 ±700V@100:1 |
| N2805A | High Voltage | AutoProbe 1 | 200 MHz | 50:1 | 4 MΩ, 4 pF | ±100V (DC+peak AC) |
| N2804A | High Voltage | AutoProbe 1 | 300 MHz | 100:1 | 4 MΩ, 4 pF | ±300V (DC+peak AC) |
| N2793A | High Voltage | BNC | 800 MHz | 10:1 | 200 kΩ, 1 pF | ±15V (differential) ±40V (common mode) |
| N2792A | High Voltage | BNC | 200 MHz | 10:1 | 1 MΩ, 3.5 pF | ±20V (differential) ±60V (common mode) |
| N2791A | High Voltage | BNC | 25 MHz | 50:1/500:1 | 8 MΩ, 8 pF | ±700V |
| 1153A | High Voltage | AutoProbe1 | 200 MHz | 1:1 | 1 MΩ, 7 pF | 200V (DC+peak AC) |
Single-Ended Active Probes
| Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
|---|---|---|---|---|---|---|
| N7024A | Single Ended | AutoProbe 1 | 6 GHz | 1.3:1 | 50 KΩ | ± 0.6 V (± 1.2 Vpp) |
| N2797A | Single-Ended Active Extreme Temperature |
AutoProbe 1 | 1.5 GHz | 10:1 | 1 MΩ, 1 pF | -8V to +8V |
| N2796A | Single-Ended Active | AutoProbe1 | 2 GHz | 10:1 | 1 MΩ, 1 pF | ±8V |
| N2795A | Single-Ended Active | AutoProbe1 | 1 GHz | 10:1 | 1 MΩ, 1 pF | ±8V |
| 1155A
Discontinued |
Single-Ended Active | AutoProbe1 | 750 MHz | 10:1 | 1 MΩ, 2 pF | NA |
| 1145A
Discontinued |
Single-Ended Active | BNC | 750 MHz | 10:1 | 1 MΩ, 2 pF | ±6V |
| 1144A
Discontinued |
Single-Ended Active | BNC | 800 MHz | 10:1 | 1 MΩ, 2 pF | ±7V |
Passive Probes
The N2870/1/2/3A and N2875A require the E2697A high impedance adapter.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
|---|---|---|---|---|---|---|
| N2876A | Passive Resistive Divider |
BNC | 1.5 GHz | 100:1 | 5 kΩ, 2.6 pF | 21 V CAT I |
| N2875A | Passive | BNC | 500 MHz | 20:1 | 20 MΩ, 5.6 pF | 400V CAT I 300V CAT II |
| N2874A | Passive Resistive Divider |
BNC | 1.5 GHz | 10:1 | 500Ω, 2 pF | 8.5 CAT I |
| N2873A | Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2872A | Passive | BNC | 350 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2871A | Passive | BNC | 200 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2870A | Passive | BNC | 35 MHz | 1:1 | 1 MΩ, 39 pF | 55V CAT II |
| 10073D | Passive | BNC | 500 MHz | 10:1 | 1 MΩ, 50 pF | 400 Vpk |
Current Probes
Requires N2779A power supply and E2697A high-impedance adapter.
| Model | Type | Interface | Bandwidth | Attenuation | Dynamic Range |
|---|---|---|---|---|---|
| N2783B
Discontinued |
Current | BNC | 100 MHz | 0.1V/A | max of: peak: 50A or continuous: 30Arms |
| N2782B
Discontinued |
Current | BNC | 50 MHz | 0.1V/A | max of: peak: 50A or continuous: 30Arms |
| N2781B
Discontinued |
Current | BNC | 10 MHz | 0.01V/A | max of: peak: 300A or continuous: 150Arms |
| N2780B
Discontinued |
Current | BNC | 2 MHz | 0.01V/A | max of: peak: 700A or continuous: 500Arms |
| 1146B | Current | BNC | 100 kHz | 0.1V/A or 0.01V/A |
maximum 100A dc or peak ac |
| 1146A
Discontinued |
Current | BNC | 100 kHz | 0.1V/A or 0.01V/A |
max of: peak: 100A or continuous: 15Arms |