SECTIONS IN THIS TOPIC
The following tables indicate if you need to order an N5442A precision BNC adapter or an N5449A high-impedance adapter with your probe. Be aware that if you order an N5449A, the adapter comes with an N2873A passive probe.
N2807A PrecisionProbe Advanced Kit
This oscilloscope supports the N2807A PrecisionProbe Advanced Kit. The kit includes award winning PrecisionProbe software as well as external hardware and accessories that allow you to characterize and correct your measurement system quickly and accurately to 63 GHz. With this kit you can:
- Measure input impedance and response of any probe and the loss of any cable.
- Quickly correct for probe and cable loss (without extra instruments such as VNA or TDR).
- Correct probing issues such as phase non-linearity, magnitude non-flatness, and see the effect of probe loading.
- Quickly gain insight into the impedance/capacitance that defines your connection.
Optical to Electrical Converter
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| N7004A | Optical to Electrical Converter | AutoProbe ll | 3 dBe (electrical): 32 GHz (with Brickwall filter) 21.3 GHz (with 4th order Bessel Thomson filter) |
— | — | — |
Active Differential Probes (InfiniiMode)
InfiniiMode compatible probes allow convenient measurements of differential, single ended, and common mode signals with a single probe tip without reconnecting the probe to change the connection. They are compatible with the Infiniium oscilloscope's AutoProbe interface, which completely configures the Infiniium series of oscilloscopes for the probes.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| MX0020A/21A/22A/24A/25A | InfiniiMode Active Differential |
AutoProbe ll |
MX0020A MX0021A MX0022A MX0024A MX0025A |
1:1 4:1 8:1 |
Rse = 25 kΩ ± 2% each input to ground Rdiff = 50 kΩ ± 2% |
0.6 Vpp, ±0.3 V at 1:1 attenuation 2.5 Vpp, ± 1.25 V at 4:1 attenuation 5.0 Vpp, ± 2.5 V @ 7.6:1 attenuation |
| N7000/1/2/3A | InfiniiMode Active Differential |
AutoProbe ll | 8 GHz (N7000A) 13 GHz (N7001A) 16 GHz (N7002A) 20 GHz (N7003A |
5:1 or 10:1 | 1 kΩ (differential mode) | ±1.25V or 2.5Vpp (at 5:1) ±2.5V or 5Vpp (at 10:1) |
| N2830/1/2A | InfiniiMode Active Differential InfiniiMax III+ |
AutoProbe l (with N5442A adapter) |
4 GHz (N2830A) 8 GHz (N2831A) 13 GHz (N2832A) |
5:1 or 10:1 | 1 kΩ (differential mode) | ±1.25V or 2.5Vpp (at 5:1) ±2.5V or 5Vpp (at 10:1) |
| N2750/1/2A | InfiniiMode Active Differential |
AutoProbe l (with N5442A adapter) |
1.5 GHz (N2750A) 3.5 GHz (N2751A) 6 GHz (N2752A) |
2:1 or 10:1 | 200 kΩ (differential mode), 700 fF |
±1V, 2Vpp (at 2:1) ±5V, 10Vpp (at 10:1) |
Active Differential Probes
InfiniiMax probes provide a versatile probing solution for both single-ended active and differential probing. InfiniiMax probes consist of the probe amplifiers listed below and a large assortment of probing heads that attach to the probe amplifiers. All InfiniiMax probes connect to the oscilloscope using an AutoProbe interface.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| MX0023A | InfiniiMax RC Active Differential |
AutoProbe ll |
25 GHz |
1:1 4:1 |
50 kΩ |
0.6 Vpp, ±0.3 V at 1:1 attenuation 2.5 Vpp, ± 1.25 V at 4:1 attenuation |
| N2800/1/2/3A | Active Differential InfiniiMax III |
AutoProbe ll | 16 GHz (N2800A) 20 GHz (N2801A) 25 GHz (N2802A) 30 GHz (N2803A) |
6:1 | 100 kΩ | ±1.25V |
| N2818A | Active Differential | AutoProbe l (with N5442A adapter) |
200 MHz | 10:1 | 1 MΩ, 3.5 pF | ±20V |
| N2819A | Active Differential | AutoProbe l (with N5442A adapter) |
800 MHz | 10:1 | 200 kΩ, 1 pF | ±15V |
| N2792A | Active Differential | BNC (with N5442A adapter) |
200 MHz | 10:1 | 1 MΩ, 3.5 pF | ±20V (differential) ±60V (common mode) |
| N2793A | Active Differential | BNC (with N5442A adapter) |
800 MHz | 10:1 | 200 kΩ, 1 pF | ±15V (differential) ±40V (common mode) |
| 1168/9B | Active Differential InfiniiMax II |
AutoProbe l (with N5442A adapter) |
10 GHz (1168B) 12 GHz (1169B) |
3.45:1 | 50 kΩ | ±1.65V |
| 1130/1/2/4B | Active Differential InfiniiMax I |
AutoProbe l (with N5442A adapter) |
1.5 GHz (1130B) 3.5 GHz (1131B) 5 GHz (1132B) 7 GHz (1134B) |
10:1 | 50 kΩ | ±2.5V |
High-Voltage Differential Probes
A differential probe is an active probe that has two inputs, one positive and one negative, as well as a separate ground lead; it drives a single-terminated 50Ω cable to transmit its output to one oscilloscope channel. The output signal is proportional to the difference between the voltages appearing at the two inputs. A differential probe is used to look at signals that are referenced to each other instead of earth ground and to look at small signals in the presence of large DC offsets or other common mode signals such as power line noise.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| N2790A | High Voltage | AutoProbe l (with N5449A adapter) |
100 MHz | 10:1/100:1 | 8 MΩ, 3.5 pF | ±1400V |
| N2791A | High Voltage | BNC (with N5449A adapter) |
25 MHz | 50:1/500:1 | 8 MΩ, 8 pF | ±700V |
| N2804A | High Voltage | AutoProbe l (with N5442A adapter) |
300 MHz | 100:1 | 4 MΩ, 4 pF | ±300V (DC+peak AC) |
| N2805A | High Voltage | AutoProbe l (with N5442A adapter) |
200 MHz | 50:1 | 4 MΩ, 4 pF | ±100V (DC+peak AC) |
| N2891A | High Voltage | BNC (with N5449A adapter) |
70 MHz | 100:1/1000:1 | 100 MΩ, 7 pF | ±7000V@1000:1 ±700V@100:1 |
Single-Ended Active Probes
Single-ended active probes contain a small, active amplifier built into the probe body near the probe tip. This arrangement makes it possible to keep the probe input capacitance very low, usually less than 2 pF. This low capacitance results in high input impedance on high frequencies. It has the best overall combination of resistive and capacitive loading. With such low loading, active probes can be used on high-impedance circuits that would be seriously loaded by passive probes. Active probes are the least intrusive of all the probes.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
|---|---|---|---|---|---|---|
| N7010A | Single Ended Active Termination Adapter | AutoProbe ll |
30 GHz | 1.16:1 | 50 Ω |
–0.6V≤(Vin –Vterm)≤+0.6V Input Signal Range |
| N7024A | Single Ended | AutoProbe 1 | 6 GHz | 1.3:1 | 50 KΩ | ± 0.6 V (± 1.2 Vpp) |
| N2795A | Single-Ended Active | AutoProbe l (with N5442A adapter) |
1 GHz | 10:1 | 1 MΩ, 1 pF | ±8V |
| N2796A | Single-Ended Active | AutoProbe l (with N5442A adapter) |
2 GHz | 10:1 | 1 MΩ, 1 pF | ±8V |
| N2797A | Single-Ended Active Extreme Temperature |
AutoProbe l (with N5442A adapter) |
1.5 GHz | 10:1 | 1 MΩ, 1 pF | -8V to +8V |
|
1144A
|
Single-Ended Active | BNC (with N5442A adapter) |
800 MHz | 10:1 | 1 MΩ, 2 pF | ±7V |
| 1145A
Discontinued |
Single-Ended Active | BNC (with N5442A adapter) |
750 MHz | 10:1 | 1 MΩ, 2 pF | ±6V |
| 1156A
Discontinued |
Single-Ended Active | AutoProbe l (with N5442A adapter) |
1.5 GHz | 10:1 | 100 kΩ, 0.8pF | 5 Vp-p |
| 1157A
Discontinued |
Single-Ended Active | AutoProbe l (with N5442A adapter) |
2.5 GHz | 10:1 | 100 kΩ, 0.8pF | 5 Vp-p |
| 1158A
Discontinued |
Single-Ended Active | AutoProbe l (with N5442A adapter) |
4 GHz | 10:1 | 100 kΩ, 0.8pF | 5 Vp-p |
Passive Probes
The most widely used type of oscilloscope probe is the passive probe. Passive probes are also the most rugged and economical. There are no active components such as transistors or amplifiers in the probe, and therefore passive probes do not need to be powered.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
|---|---|---|---|---|---|---|
| N2870A | Passive | BNC (with N5449A adapter) |
35 MHz | 1:1 | 1 MΩ, 39 pF | 55V CAT II |
| N2871A | Passive | BNC (with N5449A adapter) |
200 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2872A | Passive | BNC (with N5449A adapter) |
350 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2873A | Passive | BNC (with N5449A adapter) |
500 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2874A | Passive Resistive Divider |
BNC (with N5442A adapter) |
1.5 GHz | 10:1 | 500Ω, 2 pF | 8.5 CAT I |
| N2875A | Passive | BNC (with N5449A adapter) |
500 MHz | 20:1 | 20 MΩ, 5.6 pF | 400V CAT I 300V CAT II |
| N2876A | Passive Resistive Divider |
BNC (with N5442A adapter) |
1.5 GHz | 100:1 | 5 kΩ, 2.6 pF | 21 V CAT I |
| N2894A | Passive | BNC (with N5449A adapter) |
700 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| PP0001A/2A/3A | Hi-Z+ Passive |
BNC
(with PP0004A+ N5442A adapter) |
1 GHz (PP0001A) 800 MHz (PP0002A) 1 GHz (PP0003A) |
NA |
10 MΩ || 4.0 pF 40 MΩ || 2.0 pF (PP0002A) 10 MΩ || 4.0 pF (PP0003A) |
300 Vrms mains isolated (PP0001A) 1200 Vrms mains isolated (PP0002A) 30 Vrms mains isolated (PP0003A) |
High-Voltage Passive Probes
Both passive and active high-voltage probes are available. To ensure safe operation, read the user's guide before using the probe. High voltage differential probes allow for safe and accurate floating signal measurements between two voltage points where neither point is referenced to ground. Enabled by high CMRR, a high voltage differential probe simplifies the measurement challenges found in noisy, high common-mode power electronics environments.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| 10076B | Passive High Voltage |
BNC | 250 MHz | 100:1 | 66.7 MΩ, ≈3 pF | 4 kVpk |
| 10076C | Passive High Voltage |
BNC | 500 MHz | 100:1 | 66.7 MΩ, ≈3 pF | 3.7 kVpk |
| N2771A/B | Passive High Voltage |
BNC (with N5449A adapter) |
50 MHz | 1000:1 | 1 MΩ, 20 pF | 30 kVpk |
Current Probes
Current probes sense the current flowing through a conductor and convert it to a voltage that can be viewed and measured on an oscilloscope. Keysight current probes use a hybrid technology that includes a Hall-effect sensor, which senses the DC current, and a current transformer, which senses the AC current. Using split core construction, the current probe easily clips on and off a conductor making it unnecessary to make an electrical connection to the circuit. Measurement bandwidths from DC to 100 MHz are available.
| Model | Type | Interface | Bandwidth | Attenuation | Dynamic Range |
|---|---|---|---|---|---|
| 1147A
Discontinued |
Current | AutoProbe l (with N5449A adapter) |
50 MHz | 0.1V/A | max of: peak: 30A or continuous: 15Apeak |
| 1147B | Current | AutoProbe l (with N5449A adapter) |
50 MHz | 0.1V/A | 15A peak, 15 ADC, 10 Arms continuous, 30A peak non-continuous |
| N2780B | Current | BNC (with N5449A adapter and N2779A power supply) |
2 MHz | 0.01V/A | max of: peak: 700A or continuous: 500Arms |
| N2781B | Current | BNC (with N5449A adapter and N2779A power supply) |
10 MHz | 0.01V/A | max of: peak: 300A or continuous: 150Arms |
| N2782B | Current | BNC (with N5449A adapter and N2779A power supply) |
50 MHz | 0.1V/A | max of: peak: 50A or continuous: 30Arms |
| N2783B | Current | BNC (with N5449A adapter and N2779A power supply) |
100 MHz | 0.1V/A | max of: peak: 50A or continuous: 30Arms |
| N2893A | Current | AutoProbe l (with N5449A adapter) |
100 MHz | 0.1V/A | max of: peak: 30A or continuous: 15Arms |