SECTIONS IN THIS TOPIC
Active Differential Probes (InfiniiMode)
InfiniiMode compatible probes allow convenient measurements of differential, single ended, and common mode signals with a single probe tip without reconnecting the probe to change the connection. They are compatible with the Infiniium oscilloscope's AutoProbe interface, which completely configures the Infiniium series of oscilloscopes for the probes.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| N2750A | InfiniiMode Active Differential |
AutoProbe 1 | 1.5 GHz | 2:1 or 10:1 | 200 kΩ, 700 fF |
±1V, 2Vpp (at 2:1) ±5V, 10Vpp (at 10:1) |
| N2751A | InfiniiMode Active Differential |
AutoProbe 1 | 3.5 GHz | 2:1 or 10:1 | 200 kΩ, 700 fF |
±1V, 2Vpp (at 2:1) ±5V, 10Vpp (at 10:1) |
| N2752A | InfiniiMode Active Differential |
AutoProbe 1 | 6 GHz | 2:1 or 10:1 | 200 kΩ, 700 fF |
±1V, 2Vpp (at 2:1) ±5V, 10Vpp (at 10:1) |
Active Differential Probes
InfiniiMax probes provide a versatile probing solution for both single-ended active and differential probing. InfiniiMax probes consist of the probe amplifiers listed below and a large assortment of probing heads that attach to the probe amplifiers. All InfiniiMax probes connect to the oscilloscope using an AutoProbe interface.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| 1130/1/2/4B | Active Differential InfiniiMax I |
AutoProbe 1 | 1.5 GHz (1130B) 3.5 GHz (1131B) 5 GHz (1132B) 7 GHz (1134B) |
10:1 | 50 kΩ | ±2.5V |
| N2818A | Active Differential | AutoProbe 1 | 200 MHz | 10:1 | 1 MΩ, 3.5 pF | ±20V |
| N2819A | Active Differential | AutoProbe 1 | 800 MHz | 10:1 | 200 kΩ, 1 pF | ±15V |
High-Voltage Differential Probes
Both passive and active high-voltage probes are available. To ensure safe operation, read the user's guide before using the probe. High voltage differential probes allow for safe and accurate floating signal measurements between two voltage points where neither point is referenced to ground. Enabled by high CMRR, a high voltage differential probe simplifies the measurement challenges found in noisy, high common-mode power electronics environments.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| 1141A | High Voltage | BNC | 200 MHz | 1:1 | 1 MΩ, 7 pF | 200V (DC+peak AC) |
| 1153A | High Voltage | AutoProbe 1 | 200 MHz | 1:1 | 1 MΩ, 7 pF | 200V (DC+peak AC) |
| N2790A | High Voltage | AutoProbe 1 | 100 MHz | 10:1/100:1 | 8 MΩ, 3.5 pF | ±1400V |
| N2791A | High Voltage | BNC | 25 MHz | 50:1/500:1 | 8 MΩ, 8 pF | ±700V |
| N2792A | High Voltage | BNC | 200 MHz | 10:1 | 1 MΩ, 3.5 pF | ±20V (differential) ±60V (common mode) |
| N2793A | High Voltage | BNC | 800 MHz | 10:1 | 200 kΩ, 1 pF | ±15V (differential) ±40V (common mode) |
| N2804A | High Voltage | AutoProbe 1 | 300 MHz | 100:1 | 4 MΩ, 4 pF | ±300V (DC+peak AC) |
| N2805A | High Voltage | AutoProbe 1 | 200 MHz | 50:1 | 4 MΩ, 4 pF | ±100V (DC+peak AC) |
| N2891A | High Voltage | BNC | 70 MHz | 100:1/1000:1 | 100 MΩ, 7 pF | ±7000V@1000:1 ±700V@100:1 |
Single-Ended Active Probes
Single-ended active probes contain a small, active amplifier built into the probe body near the probe tip. This arrangement makes it possible to keep the probe input capacitance very low, usually less than 2 pF. This low capacitance results in high input impedance on high frequencies. It has the best overall combination of resistive and capacitive loading. With such low loading, active probes can be used on high-impedance circuits that would be seriously loaded by passive probes. Active probes are the least intrusive of all the probes.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
|---|---|---|---|---|---|---|
|
1144A
|
Single-Ended Active | BNC | 800 MHz | 10:1 | 1 MΩ, 2 pF | ±7V |
| 1145A
Discontinued |
Single-Ended Active | BNC | 750 MHz | 10:1 | 1 MΩ, 2 pF | ±6V |
| 1155A
Discontinued |
Single-Ended Active | AutoProbe 1 | 750 MHz | 10:1 | 1 MΩ, 2 pF | NA |
| 1157A | Single-Ended Active | AutoProbe 1 | 2.5 GHz | 10:1 | 100 kΩ, 0.8 pF | 5 Vp-p |
| N2795A | Single-Ended Active | AutoProbe 1 | 1 GHz | 10:1 | 1 MΩ, 1 pF | ±8V |
| N2796A | Single-Ended Active | AutoProbe 1 | 2 GHz | 10:1 | 1 MΩ, 1 pF | ±8V |
| N2797A | Single-Ended Active Extreme Temperature |
AutoProbe 1 | 1.5 GHz | 10:1 | 1 MΩ, 1 pF | -8V to +8V |
Passive Probes
The most widely used type of oscilloscope probe is the passive probe. Passive probes are also the most rugged and economical. There are no active components such as transistors or amplifiers in the probe, and therefore passive probes do not need to be powered.
| Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
|---|---|---|---|---|---|---|
| 1160A
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 9 pF | 300 Vpk |
| 1161A
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 10 pF | 300 Vpk |
| 1162A
Discontinued |
Passive | BNC | 25 MHz | 1:1 | 1 MΩ, 50 pF | 300 Vpk |
| 1163A
Discontinued |
Passive Resistive Divider |
BNC | 1.5 MHz | 10:1 | 50Ω | 10 Vpk |
| 1164A
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 10.5 pF | 300 Vpk |
| 1165A | Passive | BNC | 600 Mhz | 10:1 | 1 MΩ, 14 pF | 300 Vpk |
| 1171A
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 10 pF | NA |
| 10073D | Passive | BNC | 500 MHz | 10:1 | 1 MΩ, 50 pF | 400 Vpk |
| 10076A
Discontinued |
Passive High-Voltage |
BNC | 250 MHz | 100:1 | 1 MΩ, 20 pF | 4 kVpk |
| 10076B | Passive High Voltage |
BNC | 250 MHz | 100:1 | 66.7 MΩ, ≈3 pF | 4 kVpk |
| 10076C | Passive High Voltage |
BNC | 500 MHz | 100:1 | 66.7 MΩ, ≈3 pF | 3.7kVpk |
| 10433B
Discontinued |
Passive | BNC | 300 MHz | 10:1 | 10 MΩ, 10 pF | 300V |
| 10436B
Discontinued |
Passive | BNC | 300 MHz | 10:1 | 10 MΩ, 11 pF | NA |
| 10437B
Discontinued |
Passive | BNC | 1 GHz | 1:1 | 50Ω | 5V |
| 10439B
Discontinued |
Passive | BNC | NA | 1:1 | 1 MΩ | NA |
| 10440B
Discontinued |
Passive | BNC | 300 MHz | 100:1 | 10 MΩ | NA |
| 10441B
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 1 MΩ | NA |
| 10442B
Discontinued |
Passive | BNC | 1 GHz | 10:1 | 500Ω, 1.2 pF | NA |
| 54006A | Passive Resistive Divider |
SMA | 6 GHz | 10:1 or 20:1 | 500Ω | 20 Vpk |
| N2771A
Discontinued |
Passive High Voltage |
BNC | 50 MHz | 1000:1 | 1 MΩ, 20 pF |
30 kVpk |
| N2771B | Passive High Voltage |
BNC | 50 MHz | 1000:1 | 1 MΩ, 20 pF | 30 kVpk |
| N2870A | Passive | BNC | 35 MHz | 1:1 | 1 MΩ, 39 pF | 55V CAT II |
| N2871A | Passive | BNC | 200 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2872A | Passive | BNC | 350 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2873A | Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
| N2874A | Passive Resistive Divider |
BNC | 1.5 GHz | 10:1 | 500Ω, 2 pF | 8.5 CAT I |
| N2875A | Passive | BNC | 500 MHz | 20:1 | 20 MΩ, 5.6 pF | 400V CAT I 300V CAT II |
| N2876A | Passive Resistive Divider |
BNC | 1.5 GHz | 100:1 | 5 kΩ, 2.6 pF | 21 V CAT I |
| N2889A | Passive | BNC | 350 MHz | 10:1/1:1 | 10 MΩ | 300V |
| N2890A | Passive | BNC | 500 MHz | 10:1 | 10 MΩ | 300V |
| N2894A | Passive | BNC | 700 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
Current Probes
Current probes sense the current flowing through a conductor and convert it to a voltage that can be viewed and measured on an oscilloscope. Keysight current probes use a hybrid technology that includes a Hall-effect sensor, which senses the DC current, and a current transformer, which senses the AC current. Using split core construction, the current probe easily clips on and off of a conductor, making it unnecessary to make an electrical connection to the circuit. Measurement bandwidths from DC to 100 MHz are available.
| Model | Type | Interface | Bandwidth | Attenuation | Dynamic Range |
|---|---|---|---|---|---|
| N7026A | Current | AutoProbe 1 | 150 MHz | 1 V/A or 0.2 V/A |
Maximum Continuous Current: 30ADC, 30 Arms (when powering the probe using the external power adapter) Maximum Non-continuous Peak Current (for Pulse Widths ~ 10μs): 40 Apeak (when powering the probe using the external power adapter) |
| N7040A/1A/2A | Current | BNC |
LF (-3dB) Bandwidth N7040A: 3.0 Hz N7041A: 12 Hz N7042A: 9.2 Hz HF (-3dB) Bandwidth N7040A: 23 MHz N7041A: 30 MHz N7042A: 30 MHz |
N7040A : 0.002 V/A (500:1) N7041A : 0.01 V/A (100:1) N7042A : 0.02 V/A (50:1) |
Peak Current N7040A: 3000A N7041A: 600A N7042A: 300 A Absolute Maximum di/dt Ratings N7040A: 100kA/μs (peak) / 1.2kA/μs (rms) N7041A; 100kA/μs (peak) / 1.2kA/μs (rms) N7042A: 70kA/μs (peak) / 1.2kA/μs (rms) |
| 1146A | Current | BNC | 100 kHz | 0.1V/A or 0.01V/A |
max of: peak: 100A or continuous: 15Arms |
| 1146B | Current | BNC | 100 kHz | 0.1V/A or 0.01V/A |
maximum 100A dc or peak ac |
| 1147A
Discontinued |
Current | AutoProbe 1 | 50 MHz | 0.1V/A | max of: peak: 30A or continuous: 15Apeak |
| 1147B | Current | AutoProbe 1 | 50 MHz | 0.1V/A | 15A peak, 15 ADC, 10 Arms continuous, 30A peak non-continuous |
| N2780B | Current | BNC | 2 MHz | 0.01V/A | max of: peak: 700A or continuous: 500Arms |
| N2781B | Current | BNC | 10 MHz | 0.01V/A | max of: peak: 300A or continuous: 150Arms |
| N2782B | Current | BNC | 50 MHz | 0.1V/A | max of: peak: 50A or continuous: 30Arms |
| N2783B | Current | BNC | 100 MHz | 0.1V/A | max of: peak: 50A or continuous: 30Arms |
| N2820/1A | Current | AutoProbe 1 | 3 MHz | 0.04V/A or 0.6V/A and 6V/A or 30V/A |
20,000:1, 86 dB (N2820A) 1,000:1, 60 dB (N2821A) |
| N2893A | Current | AutoProbe 1 | 100 MHz | 0.1V/A | max of: peak: 30A or continuous: 15Arms |