Keysight optical-to-electrical converters are designed for direct optical-to-electrical conversion of optical telecom or data com signals into the Infiniium realtime oscilloscope. These O/E converters are ideal solutions for characterizing or troubleshooting high-speed optical signals in the system level testing.
When used with the Infiniium V or Z series 33 GHz oscilloscope, the N7004A allows users to view optical streams at speeds up to 28 Gbps.
When used with the Infiniium UXR-series AutoProbe III oscilloscope, the N7005A allows users to view optical streams at speeds up to 56 Gbaud PAM4.
Probes
| Model | Type | Interface | Typical Bandwidth (-3 dB electrical) |
Wavelength Range | Connector Type |
|---|---|---|---|---|---|
| N7004A | Optical to Electrical Converter | AutoProbe 2 | 33 GHz (with Brickwall filter) 22 GHz (with 4th order Bessel Thomson filter) |
750 to 1650 nm | FC/PC to 50/125 µm fiber (single-mode or multimode fiber) |
| N7005A | Optical to Electrical Converter | AutoProbe 2 | 60 GHz (with Brickwall filter) 46.6 GHz (with 4th order Bessel Thomson filter) | 1250 nm to 1600 nm | FC/PC to 9/125 μm fiber Compatible with single-mode fiber |