InfiniiMode active differential probes come with InfiniiMode operation modes. The InfiniiMode allows convenient measurements of differential, single-ended, and common mode signals with a single probe tip without reconnecting the probe to change the connection. They are compatible with the Infiniium oscilloscope's AutoProbe interface, which completely configures the Infiniium series of oscilloscopes for the probes.
Probes
| Model | Type | Interface | Bandwidth | Attenuation | Input Z Differential | Dynamic Range |
|---|---|---|---|---|---|---|
| MX0020A/21A/22A/24A/25A | InfiniiMode Active Differential |
AutoProbe 2 |
MX0020A 10 GHz MX0021A 13 GHz MX0022A 16 GHz MX0024A 20 GHz MX0025A 25 GHz |
1:1 4:1 8:1 |
Rse = 25 kΩ ± 2% each input to ground Rdiff = 50 kΩ ± 2% |
0.6 Vpp, ±0.3 V at 1:1 attenuation 2.5 Vpp, ± 1.25 V at 4:1 attenuation 5.0 Vpp, ± 2.5 V @ 7.6:1 attenuation |
| N7000/1/2/3A | InfiniiMode Active Differential |
AutoProbe 2 | 8 GHz (N7000A) 13 GHz (N7001A) 16 GHz (N7002A) 20 GHz (N7003A |
5:1 or 10:1 | 1 kΩ (differential mode) | ±1.25V or 2.5Vpp (at 5:1) ±2.5V or 5Vpp (at 10:1) |
| N2830/1/2A | InfiniiMode Active Differential InfiniiMax III+ |
AutoProbe 1 | 4 GHz (N2830A) 8 GHz (N2831A) 13 GHz (N2832A) |
5:1 or 10:1 | 1 kΩ (differential mode) | ±1.25V or 2.5Vpp (at 5:1) ±2.5V or 5Vpp (at 10:1) |
| N2752A | InfiniiMode Active Differential |
AutoProbe 1 | 6 GHz | 2:1 or 10:1 | 200 kΩ, 700 fF |
±1V, 2Vpp (at 2:1) ±5V, 10Vpp (at 10:1) |
| N2751A | InfiniiMode Active Differential |
AutoProbe 1 | 3.5 GHz | 2:1 or 10:1 | 200 kΩ, 700 fF |
±1V, 2Vpp (at 2:1) ±5V, 10Vpp (at 10:1) |
| N2750A | InfiniiMode Active Differential |
AutoProbe 1 | 1.5 GHz | 2:1 or 10:1 | 200 kΩ, 700 fF |
±1V, 2Vpp (at 2:1) ±5V, 10Vpp (at 10:1) |