The probes listed in this topic provide industry's most comprehensive extreme-temperature chamber testing solutions for oscilloscopes. Also available are extreme temperature accessories provided for probes that can withstand extreme temperatures.
- Extreme Temperature Probing Solutions for Oscilloscope Measurements
- Learn About the Probe-to-Oscilloscope Interfaces
Probes
| Model | Type | Temperature Range | Requirements | Test Cycles | Interface | Bandwidth | Attenuation |
|---|---|---|---|---|---|---|---|
| MX0023A | InfiniiMax RC Active Differential |
−55° C to +150° C |
MX0100A InfiniiMax Micro probe head and N5450B extension cable | 1000+ | AutoProbe ll | 25 GHz |
1:1 4:1 |
| −55° C to +150° C | MX0106A InfiniiMax Differential solder-in head and N5450B extension cable | 1000+ | |||||
| −40° C to +85° C | N5425A ZIF head with N5426A ZIF tip and N5450B extension cable | 500+ | |||||
| −25° C to +80° C | N5425A ZIF head with N5451A ZIF tip and N5450B extension cable | 1000+ | |||||
| N7007A | Single-Ended Passive | −40° C to 85° C | None | BNC | 400 MHz (with short spring ground tip) | 10:1 | |
| N7000/1/2/3A | InfiniiMax III+ Active Differential |
−55° C to +150° C | MX0109A extreme temperature solder-in head and N5450B extension cable | 1000+ | AutoProbe 2 |
26 GHz | 10:1 |
| N2830/1/2A | InfiniiMax III+ Active Differential |
−55° C to +150° C | MX0109A extreme temperature solder-in head and N5450B extension cable | 1000+ | AutoProbe 1 |
26 GHz | 10:1 |
| N2820/1A | Current | −55° C to 150° C | Long sensor leads added to user-defined head as explained in the user's guide. The temperature range of the probe and head are 0 to 40°C. | AutoProbe 1 | 3 MHz (zoom-out) 500 kHz (zoom-in) |
0.04V/A or 0.6V/A and 6V/A or 30V/A |
|
| N2818A | Active Differential | −40° C to +85° C | N7013A extreme temperature probing kit | AutoProbe 1 |
70 MHz | 10:1 | |
| N2800/1/2/4A | InfiniiMax III Active Differential |
−55° C to +150° C | MX0109A extreme temperature solder-in head and N5450B extension cable | 1000+ | AutoProbe 2 |
26 GHz | 10:1 |
| N2797A | Single-Ended Active | −40° C to 85° C | None | AutoProbe 1 | 1.5 GHz | 10:1 | |
| N2792A | High Voltage | −40° C to +85° C | N7013A extreme temperature probing kit | BNC | 70 MHz | 10:1 | |
| N2791A | High Voltage | −40° C to +85° C | N7013A extreme temperature probing kit | BNC | 25 MHz | 50:1/500:1 | |
| N2790A | High Voltage | −40° C to +85° C | N7013A extreme temperature probing kit | AutoProbe 1 | 70 MHz | 10:1/100:1 | |
| 1168/9B | InfiniiMax II Active Differential |
−55° C to +150° C |
MX0100A extreme temperature solder-in head and N5450B extension cable | 1000+ | AutoProbe 1 | 10 GHz (1168B) 12 GHz (1169B) |
3.45:1 |
| −40° C to +85° C | N5381B solder-in head and N5450B extension cable | 250+ | |||||
| −25° C to +80° C | N5425A ZIF head with N5426A ZIF tip and N5450B extension cable | ||||||
| −25° C to +80° C | E2677A solder-in head and N5450B extension cable | 1000+ | |||||
| −25° C to +80° C | E2678B socketed head and N5450B extension cable | ||||||
| 1130/1/2/4B | InfiniiMax I Active Differential |
−25° C to +80° C | E2677A solder-in head and N5450B extension cable | 1000+ | AutoProbe 1 | 1.5 GHz (1130B) 3.5 GHz (1131B) 5 GHz (1132B) 7 GHz (1134B) |
10:1 |
| −25° C to +80° C | E2678B socketed head and N5450B extension cable |