These probes are specifically designed for use with an 86100C/D placed in TDR/TDT mode. TDR/TDT mode requires a 54753A single-ended TDR/TDT module or a 54754A differential TDR/TDT module be installed in the oscilloscope.
Probes
| Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
|---|---|---|---|---|---|---|
| N1021B | Differential TDR | SMA | Up to 18 GHz | NA | 100Ω | NA |
| N1020A | Single-Ended TDR | SMA | 6 GHz | NA | 50Ω | NA |