The MX0113A adapter allows you to connect a Keysight probe that has the AutoProbe I interface (Precision BNC interface) to a Keysight oscilloscope that has the AutoProbe III interface (1.0 mm, 1.85 mm or 2.92 mm connector interface).
The usage of this adapter expands the probing choices available with the ultra-high performance AutoProbe III interface oscilloscopes by enabling you to use a wide variety of AutoProbe I Keysight probes with these oscilloscopes.
|
Care should be taken while handling the MX0113A adapter’s RF cable. Avoid bending this cable backwards or kinking the cable to ensure measurements accuracy. |
Links to PDF Documents
|
Probes (50 Ω impedance)
|
Compatible
|
|
1168B InfiniiMax II Series Probe Amplifier, 10 GHz
1169B InfiniiMax II Series Probe Amplifier, 12 GHz
|
♦ |
|
1130B InfiniiMax Probe, 1.5 GHz
1131B InfiniiMax Probe, 3.5 GHz
1132B InfiniiMax Probe, 5 GHz
1134B InfiniiMax Probe, 7 GHz
|
♦ |
|
DP0010A Differential Active Probe, 250 MHz
DP0011A Differential Active Probe, 500 MHz
DP0012A Differential Active Probe, 1 GHz
DP0013A Differential Active Probe, 1.7 GHz
|
♦ |
| N2750A/51A/52A InfiniiMode Differential Active Probes |
♦ |
|
N2830A InfiniiMax III+ Series Probe Amplifier, 4 GHz
N2831A InfiniiMax III+ Series Probe Amplifier, 8 GHz
N2832A InfiniiMax III+ Series Probe Amplifier, 13 GHz
|
♦ |
| N2796A Active Probe, 2 GHz |
♦ |
| N7024A Power Rail Probe, 6 GHz |
♦ |
| DP0001A 400 MHz High Voltage Differential Probe |
♦ |