The E2678B InfiniiMax Socketed Differential Probe Head configuration provides the full bandwidth signals and minimal capacitive loading for measuring both single-ended and differential signals. The 82Ω axial lead resistors are soldered to the circuit that you are measuring. The socketed differential probe head is plugged on to the resistors. This makes it easier to move the probe from one location to another. A complete probing solution consists of an amplifier and a probe head.
The E2678B is a direct replacement for the E2678A that provides a more robust connection between the E2678B head's socket and printed circuit board.
Documents
- InfiniiMax Ultra Series Probe Amplifiers and Probe Heads Configuration Card
- 1130/1/2/4B Probes User's Guide
- 1130/1/2/4B Recommended Probe Configurations Card
- 1168/9B Probes User's Guide
- 1168/9B Recommended Probe Configurations Card
Compatibility
| Amplifier | Compatible |
|---|---|
| N2830/1/2A | |
| N2800/1/2/3A | |
| 1168/9B | ♦ |
| 1130/1/2/4B | ♦ |
| MX0023A | ♦ |
| MX0020A/21A/22A/24A/25A | ♦ |