The N5381B is a 12 GHz Differential Solder-In Probe Head with very low loading. A complete probing solution consists of an amplifier and a probe head.
Documents
- InfiniiMax Ultra Series Probe Amplifiers and Probe Heads Configuration Card
- 1130/1/2/4B Probes User's Guide
- 1130/1/2/4B Recommended Probe Configurations Card
- 1168/9B Probes User's Guide
- 1168/9B Recommended Probe Configurations Card
- Extreme Temperature Probing Solutions for Oscilloscope Measurements
- N5450A/B InfiniiMax Extreme Temperature Cable Extension - coupling Tag Installation Instructions
Compatibility
| Amplifier | Compatible |
|---|---|
| N2830/1/2A | |
| N2800/1/2/3A | |
| 1168/9B | ♦ |
| 1130/1/2/4B | ♦ |
| MX0023A | ♦ |
| MX0020A/21A/22A/24A/25A | ♦ |