Available Probes
Click here for table of discontinued probes.
Model | Type | Interface | Bandwidth | Attenuation | Input Z | Dynamic Range |
---|---|---|---|---|---|---|
PS0004A/6A/8A | Optically Isolated Differential | AutoProbe I |
350 MHz (PS0004A) 700 MHz (PS0006A) 1.00 GHz (PS0008A) |
- | 50 Ω | - |
DP0030A/31A/32A/33A | High Voltage | BNC + USB (for DP0030A probes only) AutoProbe 1 (for DP0031A/32A/33A probes) |
100 MHz (DP0030A) 200 MHz (DP0031A/32A/33A) |
1000:1 | 5 MΩ (DP0030A/31A) 10 MΩ (DP0032A) 20 MΩ (DP0033A) |
- |
MX0030A/31A/32A | InfiniiMax 4 Series RCRC Probe Amplifiers | AutoProbe III |
42 GHz 52 GHz 52 GHz with 40 GHz Bessel-Thomson |
5:1 10:1 |
RCRC profile |
1 Vpp, ±0.5V at 5:1 attenuation - Highest precision measurement on 1 Vpp (max. input range) 2 Vpp, ±1V at 10:1 attenuation - High voltage measurement on 2 Vpp (max. input range) |
DP0001A | High Voltage | AutoProbe l | 400 MHz |
50:1 100:1 250:1 500:1 |
10 MΩ || 2pF |
±200V @50:1 ±400V @100:1 ±1000V @250:1 ±2000V @500:1 (DC+peak AC) |
DP0010A/11A/12A/13A | Mid-voltage Active Differential | AutoProbe l |
DP0010A 250 MHz DP0011A 500 MHz DP0012A 1.0 GHz DP0013A 1.7 GHz |
~ 17:1 (at volts/division <= 2 V/div) ~ 85:1 (at volts/division >2 V/div) |
1.7 MΩ || 0.9 pF (between inputs) 850 kΩ || 1.5 pF (each side to ground) |
Max. Differential Measurement Range (DC + AC peak)
±8.4 Volts peak (on 17:1 auto attenuation ranges) ±42 Volts peak (on 85:1 auto attenuation ranges) |
MX0020A/21A/22A/24A/25A | InfiniiMode Active Differential |
AutoProbe ll |
MX0020A MX0021A MX0022A MX0024A MX0025A |
1:1 4:1 8:1 |
Rse = 25 kΩ ± 2% each input to ground Rdiff = 50 kΩ ± 2% |
0.6 Vpp, ±0.3 V at 1:1 attenuation 2.5 Vpp, ± 1.25 V at 4:1 attenuation 5.0 Vpp, ± 2.5 V @ 7.6:1 attenuation |
MX0023A | Active Differential | AutoProbe ll | 25 GHz |
1:1 4:1 |
Rse = 25 kΩ ± 2% each input to ground Rdiff = 50 kΩ ± 2% |
0.6 Vpp, ±0.3 V at 1:1 attenuation 2.5 Vpp, ± 1.25 V at 4:1 attenuation |
N7026A | Current | AutoProbe 1 | 150 MHz | 1 V/A or 0.2 V/A (automatically configured and switched by the oscilloscope) |
NA |
Maximum Continuous Current: 30ADC, 30 Arms (when powering the probe using the external power adapter) Maximum Non-continuous Peak Current (for Pulse Widths ~ 10μs): 40 Apeak (when powering the probe using the external power adapter)
With MXR/EXR oscilloscope’s main/secondary channels DC: 30Adc, Continuous AC: 30Arms, Non-continuous AC: 40Apk (with or without using an external AC power adapter) |
N7024A | Single Ended | AutoProbe l | 6 GHz | 1.3:1 | 50 KΩ | ± 0.6 V (± 1.2 Vpp) |
N7040A/1A/2A | Current | BNC |
LF (-3dB) Bandwidth N7040A: 3.0 Hz N7041A: 12 Hz N7042A: 9.2 Hz HF (-3dB) Bandwidth N7040A: 23 MHz N7041A: 30 MHz N7042A: 30 MHz |
N7040A : 0.002 V/A (500:1) N7041A : 0.01 V/A (100:1) N7042A : 0.02 V/A (50:1) |
NA |
Peak Current N7040A: 3000A N7041A: 600A N7042A: 300 A Absolute Maximum di/dt Ratings N7040A: 100kA/μs (peak) / 1.2kA/μs (rms) N7041A; 100kA/μs (peak) / 1.2kA/μs (rms) N7042A: 70kA/μs (peak) / 1.2kA/μs (rms) |
N7020A | Single Ended | AutoProbe l | 2 GHz | 1.1:1 | 50 KΩ | ±850 mV Active Signal Range (about offset voltage) |
N7010A | Single Ended Active Termination Adapter | AutoProbe ll | 30 GHz | 1.16:1 | 50 Ω |
–0.6V≤(Vin –Vterm)≤+0.6V Input Signal Range |
N7007A | Single-Ended Passive | BNC | 400 MHz (with short spring ground tip) |
10:1 | 10 MΩ (when terminated into 1 MΩ) | 1000 V CAT II (post receptacle main) 600 V CAT III |
N7004A | Optical to Electrical Converter | AutoProbe ll | 3 dBe (electrical): 32 GHz (with Brickwall filter) 21.3 GHz (with 4th order Bessel Thomson filter) |
— | — | — |
N7005A | Optical to Electrical Converter | AutoProbe ll | 3 dBe (electrical): 60 GHz (with Brickwall filter) 46.6 GHz (with 4th order Bessel Thomson filter) |
— | — | — |
N7000/1/2/3A | InfiniiMode Active Differential |
AutoProbe ll | 8 GHz (N7000A) 13 GHz (N7001A) 16 GHz (N7002A) 20 GHz (N7003A |
5:1 or 10:1 | 1 kΩ (differential mode) | ±1.25V or 2.5Vpp (at 5:1) ±2.5V or 5Vpp (at 10:1) |
N2894A | Passive | BNC | 700 MHz | 10:1 | 10 MΩ, 9.5 pF | 400V CAT I 300V CAT II |
N2893A | Current | AutoProbe l | 100 MHz | 0.1V/A | NA |
max of: peak: 30A or On MXR/EXR oscilloscope main channels*
On MXR/EXR oscilloscope secondary channels** DC: 15Adc,
|
N2891A | High Voltage | BNC | 70 MHz | 100:1/1000:1 | 100 MΩ , 7 pF | ±7000V@1000:1 ±700V@100:1 |
N2889A | Passive | BNC | 350 MHz | 10:1/1:1 | 10 MΩ | 300V |
N2876A | Passive Resistive Divider |
BNC | 1.5 GHz | 100:1 | 5 kΩ , 2.2 pF | 21 V CAT I |
N2875A | Passive | BNC | 500 MHz | 20:1 | 20 MΩ , 5.6 pF | 400V CAT I 300V CAT II |
N2874A | Passive Resistive Divider |
BNC | 1.5 GHz | 10:1 | 500Ω , 1.8 pF | 8.5 CAT I |
N2873A | Passive | BNC | 500 MHz | 10:1 | 10 MΩ , 9.5 pF | 400V CAT I 300V CAT II |
N2872A | Passive | BNC | 350 MHz | 10:1 | 10 MΩ , 9.5 pF | 400V CAT I 300V CAT II |
N2871A | Passive | BNC | 200 MHz | 10:1 | 10 MΩ , 9.5 pF | 400V CAT I 300V CAT II |
N2870A | Passive | BNC | 35 MHz | 1:1 | 1 MΩ , 39 pF | 55V CAT II |
N2853A | High Impedance Passive | BNC | 350 MHz | 10:1 | 10 MΩ | 300 VRMS CAT II |
N2843A | High Impedance Passive | BNC | 500 MHz | 10:1 | 10 MΩ | 300 VRMS CAT II |
N2842A | High Impedance Passive | BNC | 300 MHz | 10:1 | 10 MΩ | 300 VRMS CAT II |
N2841A | High Impedance Passive | BNC | 150 MHz | 10:1 | 10 MΩ | 300 VRMS CAT II |
N2840A | High Impedance Passive | BNC | 50 MHz | 10:1 | 10 MΩ | 300 VRMS CAT II |
N2830/1/2A | InfiniiMode Active Differential |
AutoProbe l | 4 GHz (N2830A) 8 GHz (N2831A) 13 GHz (N2832A) |
5:1 or 10:1 | 1 kΩ (differential mode) | ±1.25V or 2.5Vpp (at 5:1) ±2.5V or 5Vpp (at 10:1) |
N2820/1A | Current | AutoProbe l | 3 MHz | 0.04V/A or 0.6V/A and 6V/A or 30V/A |
1 MΩ | 20,000:1, 86 dB (N2820A) 1,000:1, 60 dB (N2821A) |
N2819A | Differential | AutoProbe l | 800 MHz | 10:1 | 200 kΩ , 1 pF | ±15V |
N2818A | Differential | AutoProbe l | 200 MHz | 10:1 | 1 MΩ , 3.5 pF | ±20V |
N2805A | High Voltage | AutoProbe l | 200 MHz | 50:1 | 4 MΩ , 4 pF (between inputs) |
±100V (differential) ±500V (common mode) |
N2804A | High Voltage | AutoProbe l | 300 MHz | 100:1 | 4 MΩ , 4 pF (between inputs) |
±300V (differential) ±1000V (common mode) |
N2800/1/2/3A | Active Differential | AutoProbe ll | 16 GHz (N2800A) 20 GHz (N2801A) 25 GHz (N2802A) 30 GHz (N2803A) |
6:1 | 100 kΩ | ±1.25V |
N2797A | Single-Ended Active Extreme Temperature |
AutoProbe l | 1.5 GHz | 10:1 | 1 MΩ , 1 pF | −8V to +8V |
N2795/6A | Single-Ended Active | AutoProbe l | 1 GHz (N2795A) 2 GHz (N2796A) |
10:1 | 1 MΩ , 1 pF | ±8V |
N2793A | High Voltage | BNC | 800 MHz | 10:1 | 200 kΩ, 1 pF | ±15V (differential) ±40V (common mode) |
N2792A | High Voltage | BNC | 200 MHz | 10:1 | 1 MΩ, 3.5 pF | ±20V (differential) ±60V (common mode) |
N2791A | High Voltage | BNC | 25 MHz | 50:1/500:1 | 8 MΩ, 8 pF | ±700V |
N2790A | High Voltage | AutoProbe l | 100 MHz | 10:1/100:1 | 8 MΩ, 3.5 pF | ±1400V |
N2783B | Current | BNC | 100 MHz | 0.1V/A | NA | max of: peak: 50A or continuous: 30Arms |
N2782B | Current | BNC | 50 MHz | 0.1V/A | NA | max of: peak: 50A or continuous: 30Arms |
N2781B | Current | BNC | 10 MHz | 0.01V/A | NA | max of: peak: 300A or continuous: 150Arms |
N2780B | Current | BNC | 2 MHz | 0.01V/A | NA | max of: peak: 700A or continuous: 500Arms |
N2771B | Passive High Voltage |
BNC | 50 MHz | 1000:1 | 1 MΩ, 20 pF | maximum 15 kV (DC + AC peak), 10 kV rms AC or 30 kV peak (< 20 ns pulse width) |
N2750/1/2A | InfiniiMode Active Differential |
AutoProbe l | 1.5 GHz (N2750A) 3.5 GHz (N2751A) 6 GHz (N2752A) |
2:1 or 10:1 | 200 kΩ (differential mode), 700 fF |
±1V, 2Vpp (at 2:1) ±5V, 10Vpp (at 10:1) |
N2142A | Passive | BNC | 75 MHz (at 10:1 ratio) 6 MHz (at 1:1 ratio) |
10:1/1:1 | 10 MΩ (at 10:1 ratio) 1 MΩ (at 1:1 ratio) |
300V rms CAT II (at 10:1 ratio) 150V rms CAT II (at 1:1 ratio) |
N2140A | Passive | BNC | 200 MHz (at 10:1 ratio) 6 MHz (at 1:1 ratio) |
10:1/1:1 | 10 MΩ (at 10:1 ratio) 1 MΩ (at 1:1 ratio) |
300V rms CAT II (at 10:1 ratio) 150V rms CAT II (at 1:1 ratio) |
N1021B | TDR | SMA | Up to 18 GHz | NA | 100Ω | NA |
N1020A | TDR | SMA | 6 GHz | NA | NA | NA |
PP0001A/2A/3A | Hi-Z+ Passive | BNC |
1 GHz (PP0001A) 800 MHz (PP0002A) 1 GHz (PP0003A) |
NA |
10 MΩ || 4.0 pF 40 MΩ || 2.0 pF (PP0002A) 10 MΩ || 4.0 pF (PP0003A) |
300 Vrms mains isolated (PP0001A) 1200 Vrms mains isolated (PP0002A) 30 Vrms mains isolated (PP0003A) |
54006A | Passive Resistive Divider |
SMA | 6 GHz | 10:1 or 20:1 | 500Ω | 20 Vpk |
10076C | Passive High Voltage |
BNC | 500 MHz | 100:1 | 66.7 MΩ, ≈3 pF | 4 kVpk |
10076B | Passive High Voltage |
BNC | 250 MHz | 100:1 | 66.7 MΩ, ≈3 pF | 4 kVpk |
10074D | Passive | BNC | 150 MHz | 10;1 | 1 MΩ, 15 pF | 400 Vpk |
10073D | Passive | BNC | 500 MHz | 10:1 | 1 MΩ, 50 pF | 400 Vpk |
10070D | Passive | BNC | 20 MHz | 1:1 | 1 MΩ, 70 pF | 400 Vpk |
1168/9B | Active Differential | AutoProbe l | 10 GHz (1168B) 12 GHz (1169B) |
3.45:1 | 50 kΩ | ±1.65V |
1165A | Passive | BNC | 600 Mhz | 10:1 | 1 MΩ, 14 pF | 300 Vpk |
1153A | High Voltage | AutoProbe l | 200 MHz | 1:1 | 1 MΩ, 7 pF | 200V (DC+peak AC) |
1147B | Current | AutoProbe l | 50 MHz | 0.1V/A | 1 MΩ |
15A peak, 15 ADC, On MXR/EXR oscilloscope main channels*
On MXR/EXR oscilloscope secondary channels** DC: 15Adc,
|
1146B | Current | BNC | 100 kHz | 0.1V/A 0.01V/A |
1 MΩ | maximum 100A dc or peak ac |
1141A | High Voltage | BNC | 200 MHz | 1:1 | 1 MΩ, 7 pF | 200V (DC+peak AC) |
1130/1/2/4B | Active Differential | AutoProbe l | 1.5 GHz (1130B) 3.5 GHz (1131B) 5 GHz (1132B) 7 GHz (1134B) |
10:1 | 50 kΩ | ±2.5V |
*: Main channels represent channel 1 to 4 for MXR/EXR four / eight-channel models.
**: Secondary channels represent channel 5 to 8 for MXR/EXR eight-channel models.
Discontinued Probes
Model | Type | Interface | BandwidthBW | AttenuationAtten. | Input Z | Dynamic Range |
---|---|---|---|---|---|---|
1144A
Discontinued |
Single-Ended Active | BNC | 800 MHz | 10:1 | 1 MΩ, 2 pF | ±7V |
1145A
Discontinued |
Single-Ended Active | BNC | 750 MHz | 10:1 | 1 MΩ, 2 pF | ±6V |
1146A
Discontinued |
Current | BNC | 100 kHz | 0.1V/A or 0.01V/A |
1 MΩ | max of: peak: 100A or continuous: 15Arms |
1147A
Discontinued |
Current | AutoProbe 1 | 50 MHz | 0.1V/A | 1 MΩ | max of: peak: 30A or continuous: 15Apeak |
1155A
Discontinued |
Single-Ended Active | AutoProbe 1 | 750 MHz | 10:1 | 1 MΩ, 2 pF | NA |
1156A
Discontinued |
Single-Ended Active | AutoProbe 1 | 1.5 GHz | 10:1 | 100 kΩ, 0.8pF | 5 Vp-p |
1157A
Discontinued |
Single-Ended Active | AutoProbe 1 | 2.5 GHz | 10:1 | 100 kΩ, 0.8pF | 5 Vp-p |
1158A
Discontinued |
Single-Ended Active | AutoProbe 1 | 4 GHz | 10:1 | 100 kΩ, 0.8pF | 5 Vp-p |
1160A
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 9 pF | 300 Vpk |
1161A
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 10 pF | 300 Vpk |
1162A
Discontinued |
Passive | BNC | 25 MHz | 1:1 | 1 MΩ, 50 pF | 300 Vpk |
1163A
Discontinued |
Passive Resistive Divider |
BNC | 1.5 MHz | 10:1 | 50Ω | 10 Vpk |
1164A
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 10.5 pF | 300 Vpk |
1171A
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 10 MΩ, 10 pF | NA |
10070C
Discontinued |
Passive | BNC | 20 MHz | 1:1 | 1 MΩ, 70 pF | 400 Vpk |
10073C
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 1 MΩ, 50 pF | 400 Vpk |
10074C
Discontinued |
Passive | BNC | 150 MHz | 10:1 | 1 MΩ, 15 pF | 400 Vpk |
10076A
Discontinued |
Passive High-Voltage |
BNC | 250 MHz | 100:1 | 1 MΩ, 20 pF | 4 kVpk |
10433B
Discontinued |
Passive | BNC | 300 MHz | 10:1 | 10 MΩ, 10 pF | 300V |
10436B
Discontinued |
Passive | BNC | 300 MHz | 10:1 | 10 MΩ, 11 pF | NA |
10437B
Discontinued |
Passive | BNC | 1 GHz | 1:1 | 50Ω | 5V |
10439B
Discontinued |
Passive | BNC | NA | 1:1 | 1 MΩ | NA |
10440B
Discontinued |
Passive | BNC | 300 MHz | 100:1 | 10 MΩ | NA |
10441B
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 1 MΩ | NA |
10442B
Discontinued |
Passive | BNC | 1 GHz | 10:1 | 500Ω, 1.2 pF | NA |
N2771A
Discontinued |
Passive High Voltage |
BNC | 50 MHz | 1000:1 | 1 MΩ, 20 pF |
30 kVpk |
Discontinued |
Passive | BNC | 150 MHz | 10:1 | 10 MΩ | 300V |
N2862A
Discontinued |
Passive | BNC | 150 MHz | 10:1 | 10 MΩ | 300V |
Discontinued |
Passive | BNC | 300 MHz | 10:1 | 10 MΩ | 300V |
N2863A
Discontinued |
Passive | BNC | 300 MHz | 10:1 | 10 MΩ | 300V |
Discontinued |
Passive | BNC | 500 MHz | 10:1 | 10 MΩ | 300V |