
Keysight has developed connectorless logic analyzer probes based on Soft touch probing technology. Connectorless logic analyzer probing removes the connector that is traditionally attached to the target board and replaces it with an array of probe pods. This reduces the probe load on the target by eliminating the loading associated with the physical body of the connector.
Characteristics:
- Bandwidth: 4 GHz
- Flatness: +/- 5%
- Single-Ended Equivalent Load Capacitance <1 pF
- Differential Equivalent Load Capacitance <0.5 pF
- Single-Ended Input Impedance 25 kΩ
- Differential Input Impedance 50 kΩ
- Channel to Channel Coupling <-35 dB to 1.7 GHz, <-20 dB to 4 GHz
- Channel to Channel skew <15 psec (typical)
Documents
- N2887/8A InfiniiMax Soft Touch Heads Pin Out Diagrams
- 1130/1/2/4B Probes User's Guide
- 1130/1/2/4B Recommended Probe Configurations Card
- 1168/9B Probes User's Guide
- 1168/9B Recommended Probe Configurations Card
- InfiniiMax Ultra Series Probe Amplifiers and Probe Heads Configuration Card
Compatibility
Amplifier | Compatible |
---|---|
N2830/1/2A | |
N2800/1/2/3A | |
1168/9B | ♦ |
1130/1/2/4B | ♦ |
MX0020A/21A/22A/24A/25A | ♦ |