Sample of the MX0105A Differential SMA Probe Head.The MX0105A SMA probe head allows an easy and a high bandwidth (21 GHz) connection using SMA cables.

Unlike coaxial cables that require two oscilloscope channels to measure a differential signal, this probe head requires a single oscilloscope channel to measure a differential signal. This allows you to acquire four signals simultaneously on an oscilloscope using these probe heads. This can be specially useful in situations such as viewing two lanes simultaneously with each lane having a differential pair.

The probe head’s cable loss is compensated.

The termination network on the probe head can accommodate different standards or needs including supplying a common DC voltage to the termination point.

It is designed for use with Keysight InfiniiMax Ultra, InfiniiMax RC as well as InfiniiMax I and II probe amplifiers. The bandwidth supported by this probe head differs based on the probe amplifier with which it is used.


Documents

Compatibility

Amplifier Compatible
N2830/1/2A
N7000/1/2/3A
N2800/1/2/3A
1168/9B ♦
1130/1/2/4B ♦
MX0020A/21A/22A/24A/25A ♦
MX0023A ♦