The N7015A, N7016A (discontinued), N7017A (discontinued), N7018A, and N7019A Type-C test fixtures provide a comprehensive and complete testing solution for automated compliance testing, characterization, validation, and debugging of your Type-C host/device including various Type-C interfaces such as USB, DisplayPort, and ThunderboltTM.

Type-C Test Fixture

Use

N7015A

N7015A

Provides high-speed Type-C signals as four differential lanes of high speed Tx and Rx signals and USB 2.0 D+/D- signals to an oscilloscope input.

It can also work with the N7018A test fixture to provide low-speed power and control signals to N7018A for probing and analysis.

N7018A

N7018A

Emulates a power delivery link partner to help you validate, characterize, or debug various Type-C hosts and devices. By supporting various operating modes as a link partner to the DUT through a single connection, it allows you to perform an integrated and unattended testing of various Type-C interfaces.

It also provides access to various low-speed Type-C signals for observation and measurement and supports connectivity to appropriate industry standard controllers for alt mode operation.

N7019A

N7019A

Provides access to all Type-C signals on an active link. The acquired signals can be used for debug or can be decoded with USB-PD, USB 2.0, USB 3.2, or USB4 Protocol Decoders in the Infiniium software GUI.

 

Links to PDF Documents

Compatibility

N7015A

Compatible

Required Infiniium Software Version

90000A Series


Infiniium 6.10 or higher
Z-Series

V-Series

N7018A

Compatible

Required Infiniium Software Version

90000A Series


Infiniium 6.10 or higher
Z-Series

V-Series

N7019A

Compatible

Required Infiniium Software Version

For High Speed Signals Capture and Analysis

V-Series


Infiniium 6.55 or higher
Z-Series Infiniium 6.55 or higher

UXR-Series

Infiniium 10.25 or higher
For Low Speed Signals Capture and Analysis
S-Series Infiniium 6.55 or higher