Sample of the N2836A InfiniiMax III Solder-In Probe Head. Shows the InfiniiMode Compatible Head logo.

The N2836A InfiniiMax III solder-in probe head is an economical semi-permanent connection that provides up to 26 GHz of system bandwidth. Variable span of the leads ranges from 5 mil – 250 mil (0.127 mm – 6.35 mm). A complete probing solution consists of an amplifier and a probe head.

The head is compatible with InfiniiMode on N7000/1/2/3A InfiniiMax III+ probes and N2830/1/2A InfiniiMax III+ probes.

Using the N2836A InfiniiMax III Solder-in Probe Head

The following video for the N5441A probe head shows the save techniques that can be used for the N2836A.

Documents

Compatibility

AmplifierCompatible
N7000/1/2/3A♦
N2830/1/2A♦
N2800/1/2/3A♦
1168/9B
1130/1/2/4B