N5439A ZIF probe head provides 28 GHz bandwidth in an economical replaceable tip form factor. Because of their extremely low loading, the ZIF tips can be left on the DUT as the probe head is moved from one probing site to the next. The N5439A can be used with the following ZIF tips:
- N2838A (450Ω)
- N5440A (450Ω)
- N5447A (200Ω)
You can order a set of five N5440A, N5447A, or N2838A ZIF tips, which includes plastic forks to aid in soldering the tips to your DUT. The N5439A does not include any ZIF probe tips. The variable spacing on the N5440A and N5447A ZIF tips varies from 5 mil - 80 mil (or 0.127 mm - 2 mm). The variable spacing on the N2838A ZIF tip varies from 5 mil - 250 mil (or 0.127 mm - 6.35 mm). For hands-free operation, use the N2787A 3D probe positioner. A complete probing solution consists of an amplifier and a probe head.
Using Your N5439A InfiniiMax III ZIF Probe Head
Documents
- N7000/1/2/3A InfiniiMax III+ User's Guide
- N7000/1/2/3A InfiniiMax III+ Handling Guide
- N7000/1/2/3A InfiniiMax III+ Probe Card
- N2830/1/2A InfiniiMax III+ User's Guide
- N2830/1/2A InfiniiMax III+ Handling Guide
- N2830/1/2A InfiniiMax III+ Probe Card
- N2800/1/2/3A InfiniiMax III User Guide
- N2800/1/2/3A InfiniiMax III Probe Handling Guide
- N2800/1/2/3A InfiniiMax III Probe Card
- Keysight InfiniiMax III probing system Data Sheet
- Infiniium 90000-Q Series Oscilloscopes Data Sheet
- Infiniium 90000-Q Series Oscilloscopes Quick Fact Sheet
- Infiniium 90000-X Series Oscilloscopes Data Sheet
- Oscilloscope Probes and Accessories
- SPICE Models
Compatibility
Amplifier | Compatible |
---|---|
N7000/1/2/3A | ♦ |
N2830/1/2A | ♦ |
N2800/1/2/3A | ♦ |
1168/9B | |
1130/1/2/4B |